Eaton OLI Switch: 100A/3P, 600VAC Fusible(J), NEMA Type 12/3R - Includes both voltage Indicator and Voltage Tester for LINE and LOAD Side
| Product Name |
Eaton oem line isolation switch
|
| Catalog Number |
OLI363FDJB-03VT
|
| UPC |
786689359560
|
| Product Length/Depth |
9.24 in
|
| Product Height |
21.49 in
|
| Product Width |
16.08 in
|
| Product Weight |
40 lb
|
| Certifications |
UL Listed
|
| Enclosure |
NEMA 12, NEMA 3R
|
| Type |
OLI Switch
|
| Amperage Rating |
100A
|
| Voltage rating |
600 V
|