Knowledge Search
Download document () of 20
We make what matters work*

OLI363FDJC-00VT

Eaton OLI Switch: 100A/3P, 600VAC Fusible(J), NEMA Type 12/3R - Includes both voltage Indicator and Voltage Tester on LINE Side

General specifications

Product Name
Eaton oem line isolation switch
Catalog Number
OLI363FDJC-00VT
UPC
786689211455
Product Length/Depth
21.49 in
Product Height
9.24 in
Product Width
16.08 in
Product Weight
40 lb
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Number of poles
Three-pole
Type
OLI Switch

Performance Ratings

Amperage Rating
100A
Fuse class provision
Class J fusible
Voltage rating
600 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.