Knowledge Search
Download document () of 20
We make what matters work*

OPTA9

Eaton SVX/SPX standard I/O Card, Standard I/O card, 6 DI, 1 DO, 2 Al, 1AO, 24 Vdc

General specifications

Product Name
Eaton SVX/SPX standard I/O card
Catalog Number
OPTA9
UPC
782116104499
Product Length/Depth
10 in
Product Height
1.5 in
Product Width
5.5 in
Product Weight
0.45 lb
Certifications
UL Listed
Catalog Notes
6 DI, 1 DO, 2 AI, 1AO, 1 +10 Vdc ref,2 ext +24 Vdc/EXT +24 Vdc. Allowed slot locations A. SVX ready pograms include Basic, Local/Remote, Standard, MSS, PID, Multi-P, PFC

Product specifications

Series
SVX/SPX

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.