Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

OPTC3

Eaton SVX/SPX PROFIBUS DP Communication Card, Five, SVX/SPX, Communication card, 9000X Series

General specifications

Product Name
Eaton SVX/SPX PROFIBUS DP communication card
Catalog Number
OPTC3
UPC
782116319749
Product Length/Depth
9 in
Product Height
2 in
Product Width
6 in
Product Weight
0.5 lb
Certifications
UL Listed
Catalog Notes
For slots D,E

Product specifications

Used with
9000X drives
Special features
Used with 9000X Series
Type
Profibus DP
Number of pins
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.