Knowledge Search
Download document () of 20
We make what matters work*

OPTCQ

Eaton SVX/SPX EtherNet/IP Communication Card, Shielded twisted pair, RJ-45 connector, SVX/SPX, Communication card, 9000X Drives

General specifications

Product Name
Eaton SVX/SPX EtherNet/IP communication card
Catalog Number
OPTCQ
UPC
786685400075
Product Length/Depth
6 in
Product Height
1 in
Product Width
3 in
Product Weight
0.2 lb
Certifications
UL Listed

Product specifications

Used with
9000X drives
Cord type
Shielded twisted pair
Serial interface
RJ-45 connector
Special features
Used with 9000X Drives
Type
Communication card

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.