Knowledge Search
Download document () of 20
We make what matters work*

OPTE7V

Eaton SVX/SPX extended I/O card, Option board kit, Used with DeviceNet, 5 pins, 3 LEDs.

General specifications

Product Name
Eaton SVX/SPX extended I/O card
Catalog Number
OPTE7V
UPC
786689824686
Product Length/Depth
9 in
Product Height
2.5 in
Product Width
6 in
Product Weight
0.3 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.