Knowledge Search
Download document () of 20
We make what matters work*

OS10D7-V

Eaton occupancy sensor and dimmer, 8/10A, Resi/com, Flush, 120/277V, 6" pre-strip wre lds, Pshpd w/hor dim/brite bar, Ivory, 60 Hz, LED mot ind, 1-pole, 3-way, 0-40˚C, 1-ph, Poly, 1200/2200W, Used w/0-10 Vdc FLR/LED blst 748516

General specifications

Product Name
Eaton occupancy sensor and dimmer
Catalog Number
OS10D7-V
UPC
032664748516
Product Length/Depth
1.969 in
Product Height
4.252 in
Product Width
2.756 in
Product Weight
0.36 lb
Certifications
NOM
cULus Listed

Product specifications

Used with
0-10 Vdc FLR
LED ballasts
Frequency rating
60 Hz
Special features
Dimmer sensor
Type
Occupancy sensor and dimmer
Amperage Rating
8/10A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
1200 W
2200 W
Configuration
Horizontal dim/bright bar
Push pad design
Illumination
LED motion indicator
Application
Residential, commercial
Wiring method
6 inch pre-stripped wire leads
Sensor type
Occupancy
Switch type
Single-pole, three-way
Mounting method
Flush
Closure type
Maintained
Material
Polycarbonate
Number of ways
Three-way
Operating temperature
0 to 40 °C
Color
Ivory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español