Knowledge Search
Download document () of 20
We make what matters work*

OS306U-W

Eaton occupancy sensor switch, No neutral required, Flush, 120V, Wire leads, Maintained closure, White, Incand, MLV, ELV, Flrsnt, CFL, LED, halo, 1-pole, 3-way, 1-phase, 450 sq ft, Occupancy, 600W 722233

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OS306U-W
UPC
032664722233
Product Length/Depth
2.8 in
Product Height
5 in
Product Width
3.3 in
Product Weight
0.001 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
No neutral required
Type
Occupancy sensor switch
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
600 W
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
MLV
FLR
LED
CFL
HAL
INC
ELV
Number of ways
Three-way
Range
450 sq ft
Color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español