Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

OSD10DN-GY

Eaton occupancy sensor dual switch, Dual tech motion w/dual sw, Flush, 120/277V, Wire ld, Gray, Inc MLV ELV Flr halo Elec mtr lds, 1-pole, 3way, 1-ph, 1000 sq ft, 2-rly, 800W (Inc/hal @120V) 1200W (Flr @120V) 2200W (Flr @277V) 717260

General specifications

Product Name
Eaton occupancy sensor dual switch
Catalog Number
OSD10DN-GY
UPC
032664717260
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
50.738 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Dual tech motion sensor with dual switch
Type
Occupancy sensor dual switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
2200 W (FLR at 277 V)
1200 W (FLR at 120 V)
800 W (INC/HAL at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
HAL
Electrical motor loads
MLV
FLR
ELV
INC
Number of ways
Three-way
Relay
Dual
Range
1000 sq ft
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español