Knowledge Search
Download document () of 20
We make what matters work*

OSD10DN-V

Eaton occupancy sensor dual switch, Dual tech motion w/dual sw, Flush, 120/277V, Wire ld, Ivory, Inc MLV ELV Flr halo Elec mtr lds, 1-pole, 3way, 1-ph, 1000 sq ft, 2-rly, 800W (Inc/hal @120V) 1200W (Flr @120V) 2200W (Flr @277V) 717284

General specifications

Product Name
Eaton occupancy sensor dual switch
Catalog Number
OSD10DN-V
UPC
032664717284
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
50.738 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
Dual tech motion sensor with dual switch
Type
Occupancy sensor dual switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
800 W (INC/HAL at 120 V)
1200 W (FLR at 120 V)
2200 W (FLR at 277 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
ELV
FLR
Electrical motor loads
HAL
MLV
INC
Number of ways
Three-way
Relay
Dual
Range
1000 sq ft
Color
Ivory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español