Knowledge Search
Download document () of 20
We make what matters work*

OSP10-LA

Eaton occupancy sensor switch, Decorator, Flush, 120/277V, Wire lead, Lt almond, Inc, MLV, ELV, Flr, halo, Elec mtr lds, 1-pole, 3-way, 1-ph, 1000 sq ft, 2-rly, 800W (Inc/hal @120V), 1200W (Flr @120V), 2200W (Flr @277V) 717413

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSP10-LA
UPC
032664717413
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
50.738 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
Decorator
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
1200 W (FLR at 120 V)
800 W (INC/HAL at 120 V)
2200 W (FLR at 277 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
FLR
MLV
INC
HAL
ELV
Electrical motor loads
Number of ways
Three-way
Relay
Single
Range
1000 sq ft
Color
Light almond

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español