Download document () of 20
We make what matters work*

P004-E06

PDU Power Cord, C13 to P-Lock C14 - North America and Europe Rated, 10A, 250V, 18AWG, 6 ft. (1.83m), Black

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P004-E06
UPC
037332292957
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
0.78 lb
Warranty
Limited lifetime
Compliances
CE Marked
REACH
RoHS3
UKCA
WEEE Directive
Certifications
cUL Listed
UL Listed

Product specifications

Type
PDU Power Cord
Input current -max
10 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Server
UPS
PDU
Network Switch
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Outer Cable Diameter
7.0mm
Power Cord Jacket Type
SJT + H05VV-F
Wire Size (Awg) - Max
1
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
H05VV-F
SJT
VW-1
Cable Jacket Color
Black
Package Contents
P004-E06 P-Lock C14 Male to C13 Female Power Cable, 6-ft. (1.83 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Locking Power Cord
P-Lock Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Locking tabs prevents accidental disconnects which cause costly downtime in a crowded rack enclosure
Provides power to a computer, server or other device frequently connected to a PDU in a data center rack or cabinet
Lifetime limited warranty (Worldwide)
Compliant with UL and VDE standards for international application use
P-Lock C14 connector forms a secure connection with a compatible PDU, including Eaton PDUs with C39 outlets
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Connector group
C13
C14
Connector
IEC 320-C14
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.