Download document () of 20
We make what matters work*

P005-E06

PDU Power Cord, C13 to P-Lock C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.8 m), Black

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P005-E06
UPC
037332292803
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
0.73 lb
Certifications
cUL Listed
UL Listed

Product specifications

Type
PDU Power Cord
Input current -max
15 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Server
UPS
PDU
Network Switch
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P005-E06 PDU Power Cord, C13 to P-Lock C14, 6 ft. (1.8 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Locking Power Cord
P-Lock Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Recommended for powering computers, servers and other network devices
P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
Thick 14 AWG wire gauge manages high power levels required for larger equipment
6 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Connector group
C14
C13
Connector
IEC 320-C14
IEC 320-C13

Export product specification