Download document () of 20
We make what matters work*

P006-004

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-004
UPC
037332156457
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Computer
Printer
Monitor/HDTV
PDU
Server
Awg-Size
18
Cable Length
4 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-004 NEMA 5-15P to C13 Computer Power Cable, 4-ft. (1.22 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable
4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
Recommended for powering computers, printers and other home/office peripherals
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
NEMA 5-15P
IEC 320-C13

Export product specification