Download document () of 20
We make what matters work*

P007-002

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-002
UPC
037332150011
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.31 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
Server
UPS
Monitor/HDTV
Printer
PDU
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P007-002 Desktop Computer Power Cord, 5-15P to C13, 2-ft. (0.61 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Recommended for powering larger servers, laser printers and other network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Computer power cable replaces or upgrades original manufacturer's power cord
2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
Plug Color
White
Blue
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
NEMA 5-15P
IEC 320-C13

Export product specification