Download document () of 20
We make what matters work*

P007-006

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-006
UPC
037332150028
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.69 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
Printer
Server
Monitor/HDTV
Computer
UPS
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P007-006 Desktop Computer Power Cord, 5-15P to C13, 6-ft. (1.83 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Thick 14 AWG wire gauge manages high power levels required for larger equipment
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Computer power cable replaces or upgrades original manufacturer's power cord
Recommended for powering larger servers, laser printers and other network devices
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
5-15P
C13
Connector
IEC 320-C13
NEMA 5-15P

Export product specification