Download document () of 20
We make what matters work*

P012-006

2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P012-006
UPC
037332013422
Product Length/Depth
0.1 in
Product Height
0.1 in
Product Width
12.3 in
Product Weight
0.21 lb
Compliances
RoHS
FCC Class B
Certifications
cUL Listed
UL Listed
CSA certified
NOM
UL 1778

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
DVR
Laptop
PDU
UPS
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
2
Operating Humidity
10% to 65% RH
Outer Cable Diameter
6.9mm
Power Cord Jacket Type
SPT-2
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P012-006 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 6-ft. (1.83 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Ideal replacement for a worn-out or missing laptop power cable
Recommended for powering notebook computers and other home/office peripherals
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Plug Color
Black
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
SideB Connector1
IEC-320-C7 (NON-POLARIZED)
Voltage Rating
125 VAC
Connector group
C7
1-15P
Connector
NEMA 1-15P (non-polarized)
IEC 320-C7 (non-polarized)

Export product specification