Download document () of 20
We make what matters work*

P013-010

3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P013-010
UPC
037332180667
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.68 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Projector
Computer
Laptop
Monitor/HDTV
PDU
UPS
Awg-Size
18
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
6.3mm
Power Cord Jacket Type
SVT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P013-010 3-Slot Power Cord, NEMA 5-15P to C5 - 10-ft. (3.05 m), Black 
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Ideal replacement for a worn-out or missing laptop power cable
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Recommended for powering notebook computers and laptops with C6 inlets
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C5
Voltage Rating
125 VAC
Connector group
C5
5-15P
Connector
IEC 320-C5
NEMA 5-15P

Export product specification