Download document () of 20
We make what matters work*

P015

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Switch, 10A, 1-way, bell push

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P015
EAN
5010826124809
Product Length/Depth
27 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.073 kg
Compliances
RoHS conform
Certifications
BS EN 60669-1
IEC 60669-1

Product specifications

Features
Halogen free
Push button switch
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Premera White Moulded Switches
Amperage Rating
10 AX
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Slotted head
Illumination
No
Surface protection
Untreated
Material quality
Thermoplastic
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
25 mm
Nominal voltage - max
240 V
Number of modules (module system)
0
Number of rockers
1
Switch type
1 way push with bell symbol
Mounting method
Flush mounted (plaster)
Degree of protection
IP20
IP3X
Fastening type
Screw mounting
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
White
Material
Plastic
Urea
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Wiring system
Off switch 1-pole
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
White
Color
White
Terminal capacity (LN and E)
1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Recommended back box depth - min
25 mm
Switching current of fluorescent lamps
10 Ampere AC/DC

Export product specification