Download document () of 20
We make what matters work*
To be discontinued

P023

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Switch, 10A, 3G, 2-way

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P023
EAN
5010826124878
Product Length/Depth
27 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.098 kg
Compliances
RoHS conform
Certifications
BS EN 60669-1
IEC 60669-1

Product specifications

Features
Halogen free
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Premera white moulded
  • Switch
Amperage Rating
10 AX
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Slotted head
Illumination
No
Surface protection
Untreated
Material quality
Thermoplastic
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
25 mm
Nominal voltage - max
250 V
Number of modules (module system)
0
Number of rockers
3
Switch type
2 way
Mounting method
Flush mounted (plaster)
Degree of protection
IP20
Fastening type
Screw mounting
Number of gangs
3
Fixing centers
60.3 mm
Front plate color/finishing
White
Material
Urea
Plastic
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Wiring system
Two-way switch
Method of operation
Rocker/button
Function lighting
Other
Rocker color
White
Color
White
Terminal capacity (LN and E)
1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Other
RAL-number (Akin)
9016
Recommended back box depth - min
25 mm
Switching current of fluorescent lamps
10 Ampere AC/DC

Export product specification