Download document () of 20
We make what matters work*

P032-E04

PDU Power Cord, C13 to P-Lock Lite C20 - 15A, 100-250V, 14 AWG, 4 ft. (1.2 m), Black

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P032-E04
UPC
037332295316
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.49 lb
Compliances
REACH
RoHS
Certifications
CSA C22.2.
UL Listed
cUL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
23° to 158°F (-5° to 70°C)
Device Compatibility
Computer
Monitor/HDTV
PDU
Printer
Server
Tablet
UPS
Awg-Size
14
Cable Length
4 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P032-E04 PDU Power Cord, C13 to P-Lock Lite C20, 4 ft. (1.2 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers and other network devices
P-Lock Lite C20 connector eliminates accidental cable disconnections in a crowded PDU
4 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
Plug Color
Black
SideA Connector1
IEC-320-C13
SideB Connector1
IEC-320-C20
Connector group
C13
C20
Connector
IEC 320-C13
IEC 320-C20

Export product specification