Download document () of 20
We make what matters work*

P035-2P5

Power Cord, C20 to C21 - Heavy-Duty, 20A, 250V, 12 AWG, 2.5 ft., Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P035-2P5
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.54 lb
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Network Switch
PDU
Awg-Size
12
Cable Length
2.5 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Black
Package Contents
P035-2P5 Power Cord, C20 to C21, 2.5 ft. (0.76 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Recommended for powering switches, servers and other high-powered network devices
20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
Thick 12 AWG wire manages high power levels required for larger equipment
2.5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C21
C20
Connector
IEC 320-C21
IEC 320-C20

Export product specification