Download document () of 20

P036-E06-AWH-6

Power Extension Cord, C19 to P-Lock C20 - Heavy-Duty, 20A, 250V, 12AWG, 6 ft., White, 6-pack

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P036-E06-AWH-6
UPC
037332292698
Product Length/Depth
0.5 in
Product Height
11 in
Product Width
7 in
Product Weight
6.54 lb
Certifications
cUL Listed
UL Listed

Product specifications

Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
PDU
Printer
Server
Tablet
UPS
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Outer Cable Diameter
11.1mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
3.31
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Package Contents
(6) PDU Power Cords, C19 to P-Lock C20, 6 ft. (1.8 m), White
Connector Color
White
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, routers and other high-output network devices
P-Lock C20 connector eliminates accidental cable disconnections in a crowded PDU
Thick 12 AWG wire gauge manages high power levels required for larger equipment
White cable jacket allows quick identification of devices in a crowded rack enclosure
6 PDU power cables included, ideal for large-scale equipment rollouts
Plug Color
White
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19

Export product specification