Download document () of 20
We make what matters work*

P037-005

Power Cord, C14 to C21 - Heavy-Duty, 15A, 250V, 14 AWG, 5 ft., Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P037-005
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.62 lb
Compliances
WEEE Directive
Certifications
UL Listed
cUL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Server
Computer
PDU
Awg-Size
12
Cable Length
5 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Black
Package Contents
P037-005 Power Cord, C14 to C21, 5 ft. (1.5 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
Thick 14 AWG wire manages high power levels required for larger equipment
Lifetime limited warranty (Worldwide)
15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
Recommended for powering switches, servers and other high-powered network devices
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C13
Connector
IEC 320-C14

Export product specification