Download document () of 20
We make what matters work*

P040-010

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, Locking, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P040-010
UPC
037332140951
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
1.4 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 65% RH, Non-Condensing
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Server
Network Switch
PDU
UPS
Awg-Size
12
Cable Length
10 Foot
Number Of Conductors
3
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
9 - 14ft (2 - 4M)
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P040-010 C19 to L6-20P Power Cord, 10-ft. (3.05 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Long 10-ft. (3.05 m) cord provides flexibility in placing connected device away from outlet
Thick 12 AWG wire gauge manages high power levels required for larger equipment
C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
Recommended for powering servers, switches and other essential network devices
L6-20 Locking connector maintains secure link to avoid loss of power and costly downtime
Plug Color
White
Blue
SideA Connector1
NEMA L6-20P
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector group
C19
L6-20P
Connector
IEC 320-C19
NEMA L6-20P

Export product specification