Download document () of 20
We make what matters work*

P043-002

Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P043-002
UPC
037332142306
Product Length/Depth
0.5 in
Product Height
18.9 in
Product Width
11.8 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
20 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
PDU
UPS
Awg-Size
10
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
14.6mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
5.26
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P043-002 L5-30P to L5-20R Extension Cord with Breaker, 2-ft. (0.61 m), Black
Connector Color
Black
Connector type
Power
Product Features
Locking Plug
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Built-in 20A breaker allows easy transition to L5-20R outlet with no electrician needed
Locking connectors maintain secure link to avoid loss of power and costly downtime
2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
Thick 10 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
NEMA L5-30P
SideB Connector1
NEMA L5-20R
Voltage Rating
120 VAC
Connector group
L5-20P
L5-20R
Connector
NEMA L5-20P
NEMA L5-20R

Export product specification