Download document () of 20
We make what matters work*

P044-06I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P044-06I
UPC
037332139115
Product Length/Depth
0.1 in
Product Height
10 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
UPS
PDU
Awg-Size
12
Cable Length
0.72 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter, 8.66 in., Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Thick 12 AWG wire gauge manages high power levels required for larger equipment
8.66 in. adapter allows easy transition to L5-20R outlet with no electrician needed
Locking connector maintains secure link to avoid loss of power and costly downtime
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Plug Color
Black
SideA Connector1
NEMA 5-20P
SideB Connector1
NEMA L5-20R
Voltage Rating
125 VAC
Connector group
5-20P
L5-20R
Connector
NEMA 5-20P
NEMA L5-20R

Export product specification