Download document () of 20
We make what matters work*

P070-010

IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P070-010
UPC
037332160706
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.9 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
16 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Network Switch
PDU
Server
UPS
Router
Awg-Size
16
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
8.4mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
1.29
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P070-010 IEC 309 to C19, Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Heavy-duty extension cord replaces or upgrades standard manufacturer power cord
Recommended for powering servers, routers and other high-output network devices
16 AWG wire gauge manages high power levels required for larger equipment
Plug Color
White
Blue
SideA Connector1
IEC-320-C19
SideB Connector1
IEC-309 16A 2P+E
Voltage Rating
100 VAC
250 VAC
Connector group
C19
IEC-309
Connector
IEC-309 16A 2P+E
IEC 320-C19

Export product specification