Knowledge Search
Download document () of 20
We make what matters work*

P1-25/M4/SVB

Eaton Rotary disconnect circuit interruptor, 25 A, Surface, Category: disconnect switch, Red handle.

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-25/M4/SVB
UPC
786687099505
Product Length/Depth
13.3 in
Product Height
4 in
Product Width
4.5 in
Product Weight
0.9 lb
Certifications
UL Listed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.