Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Product Name |
Eaton Tripp Lite series USB coupler
|
Catalog Number |
P158-000
|
UPC |
037332011817
|
Product Length/Depth |
0.5 in
|
Product Height |
5.3 in
|
Product Width |
3.9 in
|
Product Weight |
0.02 lb
|
Compliances |
RoHS
|
Color |
Gold
|
Package Contents |
Compact Gold Gender Changer HD15M to HD15M
|
System Requirements |
VGA/SVGA
Any device or cable with a HD15F connector |
SideA Connector1 |
HD15 (MALE)
|
SideB Connector1 |
HD15 (MALE)
|
SideB Connector3 |
HD15 (MALE)
|
Technology |
VGA / SVGA
|