Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

P19-W

Eaton power extender, 120V, White, Indoor, Incandescent, Halogen, Neon Cold Cathode, Aluminum

General specifications

Product Name
Eaton power extender
Catalog Number
P19-W
UPC
032664718656
Product Length/Depth
5.13 in
Product Height
3.88 in
Product Width
5.13 in
Product Weight
0.935 lb
Certifications
Contact Manufacturer

Product specifications

Type
Power extender
Voltage rating
120 V
Environmental conditions
Indoor
Load type
Neon Cold Cathode
INC
HAL
Material
Aluminum
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español