Download document () of 20
We make what matters work*

P220

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Unswitched connection unit, 13A

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P220
EAN
5010826125417
Product Length/Depth
35 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.105 kg
Compliances
RoHS conform
Certifications
BS 1363-4

Product specifications

Features
Halogen free
Degree of protection
IP20
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
RAL-number (Akin)
9016
Recommended back box depth - min
25 mm
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Connection unit
  • Premera white moulded
Amperage Rating
13 A
Voltage rating
250 V AC
Clamp type
Other
Head style
Combination head
Connection system
Screwed terminal
Material quality
Thermoplastic
Mounting method
Flush mounted (plaster)
Color
White
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
White
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Material
Plastic
Terminal capacity (LN and E)
L + N + E = 2.5 mm² (4x) or 4 mm² (2x)

Export product specification