Download document () of 20
We make what matters work*

P27-0

Eaton meter socket, 200A, Over/under, 7-jaw, 3-ph, Bonded neutral, 4-wire, Ring, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
P27-0
UPC
621037001602
Product Length/Depth
12.5 in
Product Height
23 in
Product Width
5.8 in
Product Weight
20 lb
Certifications
CSA Certified

Product specifications

Type
Ring type
Amperage Rating
200A
Feed type
Top/bottom
Phase
Three-phase
Neutral
Overhead/underground bonded
Voltage rating
600 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.