Knowledge Search
Download document () of 20
We make what matters work*

P2LM2C/UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, 120-277 Vac, 14W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2C/UNV1
UPC
662276840133
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
1700
Color temperature
Cool white
Mounting Method
Mounting module adapter
Voltage rating
120-277 Vac
Drive type
AC
Frequency rating
50/60 Hz
Lens material
Heat and impact resistant glass
Wattage
14W
Amperage Rating
0.12 A
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent

Export product specification