Knowledge Search
Download document () of 20
We make what matters work*

P2LM2CHF2/UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Ceiling w/ junct box, 3/4", 120-277 Vac, 14W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2CHF2/UNV1
UPC
662276841789
Product Length/Depth
8.75 in
Product Height
5.75 in
Product Width
8.75 in
Product Weight
6.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
1700
Color temperature
Cool white
Mounting Method
Ceiling with junction box
Trade size
3/4"
Voltage rating
120-277 Vac
Drive type
AC
Frequency rating
50/60 Hz
Lens material
Heat and impact resistant glass
Wattage
14W
Amperage Rating
0.12 A
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent

Export product specification