Knowledge Search
Download document () of 20
We make what matters work*

P3-63/V/SVB

Eaton Rotary disconnect circuit interruptor, 63 A, Rear, Red handle

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P3-63/V/SVB
UPC
786689005658
EAN
4015080482185
Product Length/Depth
5.75 in
Product Height
4.25 in
Product Width
3.5 in
Product Weight
1.11 lb
Certifications
UL Listed

Physical Attributes

Handle color
Red
Mounting
Rear
Type
Circuit interrupter

Performance Ratings

Amperage Rating
63A

Miscellaneous

Mounting hardware
Rear mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.