Download document () of 20
We make what matters work*

P355

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Satellite outlet, 1G

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P355
EAN
5010826125912
Product Length/Depth
90 mm
Product Height
30 mm
Product Width
90 mm
Product Weight
0.089 kg
Compliances
RoHS conform
Certifications
BS EN 60169-24
BS EN 60728-4
IEC 60169-24
BS EN 60728-11
BS EN 50083-2
BS EN 61169-24

Product specifications

Type
Communication Outlets Premera White Moulded
Accessory/spare part type
Other
Number of gangs
1
Recommended back box depth - min
25 mm
Fixing centers
60.3 mm
Front plate color/finishing
White
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm

Export product specification