Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. TV/SAT outlet, 2G
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P356
|
| EAN |
5010826125929
|
| Product Length/Depth |
90 mm
|
| Product Height |
30 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.089 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS EN 60169-24
BS EN 60728-11 IEC 60169-24 BS EN 50083-2 BS EN 60728-4 BS EN 61169-24 |
| Type |
Communication Outlets
Premera White Moulded
|
| Accessory/spare part type |
Other
|
| Number of gangs |
2
|
| Recommended back box depth - min |
25 mm
|
| Fixing centers |
60.3 mm
|
| Front plate color/finishing |
White
|
| Front plate depth |
9 mm
|
| Front plate material |
Urea
|
| Front plate/module dimensions |
86 mm x 86 mm
|