Download document () of 20
We make what matters work*

P360

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Telephone outlet, 1G, single, master

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P360
EAN
5010826125943
Product Length/Depth
25 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.066 kg
Compliances
RoHS conform
Certifications
BS EN 50173-1
ISO/IEC 11801
TIA/EIA 568.0D

Product specifications

Features
Halogen free
Insulated mounting
Antibacterial treatment
Surface finishing
Matt
Type
Communication outlet Premera white moulded
Surface protection
Untreated
Material quality
Thermoplastic
Mounting method
Flush mounted (plaster)
Color
White
Fastening type
Mounting with screw
Connection type
Insulation displacement connector
Number of gangs
1
Number of socket outlets (switchable)
0
Number of units
1
RAL-number (Akin)
9016
Recommended back box depth - min
25 mm
Fixing centers
60.3 mm
Base color
White
Base material
Thermoplastic
Special power supply
No special power supply
Built-in installation box depth - min
25 mm
Fault current rating
1000 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
0 A
Nominal voltage - max
0 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
1
Degree of protection (IP)
IP20
Front plate color/finishing
White
Front plate depth
9 mm
Imprint/indication
Other
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Material
Plastic
Model
Other

Export product specification