Download document () of 20
We make what matters work*

P392

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Blank plate, 2G

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P392
EAN
5010826125837
Product Length/Depth
150 mm
Product Height
15 mm
Product Width
90 mm
Product Weight
0.082 kg
Compliances
BS 5733
RoHS conform

Product specifications

Type
  • Other accessory
  • Premera white moulded
Voltage rating
250 V AC
Accessory/spare part type
Other
Number of gangs
2
Fixing centers
120.6 mm
Front plate color/finishing
White
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
148 mm x 86 mm

Export product specification