Download document () of 20
We make what matters work*

P415

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Switched socket, 15A, 1G

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P415
EAN
5010826125394
Product Length/Depth
40 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.084 kg
Compliances
RoHS conform
Certifications
BS 546

Product specifications

Features
Protective contact
Antibacterial treatment
Halogen free
Fitted with:
Child-protection
On/Off switch
Loop through function
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Premera White Moulded Sockets
Amperage Rating
15A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Surface protection
Untreated
Material quality
Thermoplastic
Switch type
Single-pole
Mounting method
Flush mounted (plaster)
Color
White
Fastening type
Mounting with screw
Connection type
Screwed terminal
Number of gangs
1
Number of socket outlets (switchable)
1
Number of units
1
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
Fixing centers
60.3 mm
Base color
Gray
Base material
Thermoplastic
Special power supply
No special power supply
Terminal material
Brass
Built-in installation box depth - min
35 mm
Fault current rating
250 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
13 A
Nominal voltage - max
240 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
2
Degree of protection (IP)
IP20
Front plate color/finishing
White
Front plate depth
9 mm
Imprint/indication
Other
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Material
Plastic
Urea
Rocker color
White
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
Model
British Standard

Export product specification