Download document () of 20
We make what matters work*

P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
P440-89FM
UPC
037332206343
Product Length/Depth
5.3 in
Product Height
0.5 in
Product Width
3.94 in
Product Weight
0.2 lb
Compliances
RoHS

Product specifications

Color
Black
Package Contents
P440-89FM DB9 to RJ45 Modular Serial Adapter (M/F)
System Requirements
Cat5/5e
Cat6
Cat6a
PC or other device with DB9 female connector
Connector type
Networking-copper
Serial/parallel
Product Highlights
Compatible with readily available Cat5e/6 patch cables
Ideal for customizing RS-232, RS-422 and RS-485 connections
Converts DB9 male connection to RJ45 female connection
Color-coded wires to simplify troubleshooting
Lifetime limited warranty (Worldwide)
Slotted, knurled thumbscrews for easy, secure attachment
SideA Connector1
DB9 (MALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6a
Cat6
Connector group
RJ45
DB9
Connector
DB9 (male)
RJ45 (female)

Export product specification