Download document () of 20

P4SMA170A

P4SMA series, 145Vdc Standoff Voltage, 234V Clamp. Voltage, 400W Peak Power, Uni-dir.

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
P4SMA170A
UPC
051712791397
Product Length/Depth
5.3 mm
Product Height
2.44 mm
Product Width
3 mm
Product Weight
0.067 g
Certifications
Contact Manufacturer

Product specifications

Voltage rating
145 Vdc
Clamping voltage
234 V
Peak power dissipation
400 W
Type
P4SMA series
Special features
Unidirectional

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.