Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Switched socket, 13A, 1G, 1p
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P611
|
| EAN |
5010826125103
|
| Product Length/Depth |
40 mm
|
| Product Height |
86 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.097 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS 1363-2
|
| Features |
Antibacterial treatment
Protective contact Insulated mounting Halogen free |
| Fitted with: |
Child-protection
On/Off switch |
| Surface finishing |
Matt
|
| Special features |
Terminal Screw Zinc Coated Steel with clear Passivation
|
| Type |
Premera white moulded
Sockets, switched
|
| Amperage Rating |
13 A
|
| Voltage rating |
250 V AC
|
| Contact material |
Nickel
Silver |
| Head style |
Combination head
|
| Surface protection |
Untreated
|
| Material quality |
Thermoplastic
|
| Switch type |
Single-pole
|
| Mounting method |
Flush mounted (plaster)
|
| Color |
White
|
| Fastening type |
Mounting with screw
|
| Connection type |
Screwed terminal
|
| Number of gangs |
1
|
| Number of socket outlets (switchable) |
1
|
| Number of units |
1
|
| RAL-number (Akin) |
9016
|
| Recommended back box depth - min |
25 mm
|
| Fixing centers |
60.3 mm
|
| Base color |
Gray
|
| Base material |
Thermoplastic
|
| Special power supply |
No special power supply
|
| Terminal material |
Brass
|
| Built-in installation box depth - min |
25 mm
|
| Fault current rating |
1000 mA
|
| Frequency rating - max |
50 Hz
|
| Frequency rating - min |
50 Hz
|
| Nominal current |
13 A
|
| Nominal voltage - max |
250 V
|
| Number of active pins (flat) |
0
|
| Number of active pins (round) |
0
|
| Number of modules (module system) |
0
|
| Number of phases |
1
|
| Degree of protection (IP) |
IP20
|
| Front plate color/finishing |
White
|
| Front plate depth |
9 mm
|
| Imprint/indication |
Other
|
| Front plate material |
Urea
|
| Front plate/module dimensions |
86 mm x 86 mm
|
| Material |
Urea
Plastic |
| Rocker color |
White
|
| Terminal capacity (LN and E) |
4 mm² (2x) or 6 mm² (1x)
|
| Model |
British Standard
|