Download document () of 20
We make what matters work*

P6SMB200A

P6SMB series, 171Vdc Standoff Voltage, 274V Clamp. Voltage, 600W Peak Power, Uni-dir.

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
P6SMB200A
UPC
051712793858
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.098 g
Certifications
Contact Manufacturer

Product specifications

Voltage rating
171 Vdc
Clamping voltage
274 V
Peak power dissipation
600 W
Type
P6SMB series
Special features
Unidirectional

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

  Contact us