Knowledge Search
Download document () of 20
We make what matters work*

P7000402

Eaton BECO INTEGRA LAB 140 P Laboratory Single Sheet Filter, AISI 316L/AISI 316Ti, 130 cm², Dia. 140 mm, Tri-clamp

General specifications

Product Name
Eaton BECO INTEGRA LAB 140 P Laboratory Single Sheet Filter
Catalog Number
P7000402
Product Length/Depth
250 mm
Product Height
90 mm
Product Width
200 mm
Product Weight
6.3 kg
Compliances
EC 1935/2004
FDA Approved
Certifications
CE Approval, PED 2014/68/EU according to article 4, paragraph 3
ATEX Certification
Material certification according to EN10206

Product specifications

Material
SS 316 Ti (1.4571)
Connection type (inlet)
Tri clamp ISO 1127
Connection type (outlet)
Tri clamp ISO 1127
Filter material type
Stainless steel AISI 316L
Filter surface finishing
Electrolytically polished
Gasket/O-ring material
EPDM
Product contacting part material
Stainless steel AISI 316 L/AISI 316 Ti Hastelloy
Differential pressure - max
4 bar
Filter surface area (sheet filtration)
130 cm²
Filter sheet format
Ø 140 mm
Connection size (inlet/outlet)
DN8
Operating temperature - max
140 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.