Download document () of 20
We make what matters work*

P742

Eaton Moeller series Weatherproof range (PREMERA PROOF) - Wiring Devices. Switch, 20 A, 1G, 2p, neon, IP66

General specifications

Product Name
Eaton Moeller series Weatherproof range (PREMERA PROOF) - Wiring devices
Catalog Number
P742
EAN
5010826132712
Product Length/Depth
63 mm
Product Height
103 mm
Product Width
82 mm
Product Weight
0.245 kg
Compliances
RoHS conform
Certifications
IEC 60669-1

Product specifications

Features
Push button switch
Halogen free
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Other Accessories Premera Proof
Amperage Rating
20A
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Illumination
No
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
0 mm
Nominal voltage - max
240 V
Number of modules (module system)
0
Number of rockers
2
Switch type
Double pole
Mounting method
Flush mounted (plaster)
Degree of protection
IP65
IP66
Fastening type
Screw mounting
Number of gangs
1
Front plate color/finishing
Gray
Material
Thermoplastic
Plastic
Front plate depth
21 mm
Front plate material
Thermoplastic
Front plate/module dimensions
82 mm x 102.5 mm x 62.5 mm
Wiring system
Two-way switch
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
Gray
Color
White
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x) for earth terminal = 1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Switching current of fluorescent lamps
20 Ampere AC/DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.