Download document () of 20
We make what matters work*

P761

Eaton Moeller series Weatherproof range (PREMERA PROOF) - Wiring Devices. Enclosure, 1G, IP66

General specifications

Product Name
Eaton Moeller series Weatherproof range (PREMERA PROOF) - Wiring devices
Catalog Number
P761
EAN
5010826132729
Product Length/Depth
250 mm
Product Height
120 mm
Product Width
175 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Certifications
IEC 60670-22
IEC 60670-1

Product specifications

Type
Other Accessories Premera Proof
Accessory/spare part type
Other
Number of gangs
1
Base color
Gray
Base material
Thermoplastic
Degree of protection (IP)
IP66
Front plate color/finishing
Clear
Front plate depth
10 mm - 20 mm
Front plate material
Thermoplastic
Front plate/module dimensions
137 mm x 132 mm x 80 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.