Download document () of 20
We make what matters work*

P912

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Cover plate, 12G, moulded, c/w mounting frame

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P912
EAN
5010826126094
Product Length/Depth
220 mm
Product Height
35 mm
Product Width
155 mm
Product Weight
0.32 kg
Compliances
BS 5733
RoHS conform

Product specifications

Features
Halogen free
Fitted with:
Mounting grid
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
  • Premera Mix Module Plates
  • Premera White Moulded
Voltage rating
250 V AC
Head style
Combination head
Surface protection
Untreated
Color
White
Material quality
Thermoplastic
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Bore hole opening diameter
0 mm
Built-in height
210 mm
Built-in width
146 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
Fastening type
Screw mounting
Mounting position
Horizontal
Suitable for
Flush-mounted installation
Built-in installation
Number of gangs
12
Fixing centers
120.6 mm x 60.3 mm x 60.3 mm x 60.3 mm
Degree of protection
IP3X
Front plate color/finishing
White
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
146 mm x 210 mm
Material
Plastic
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x)

Export product specification