Download document () of 20
We make what matters work*
To be discontinued

P999

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Spare screw caps

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P999
EAN
5010826125844
Product Length/Depth
8 mm
Product Height
4 mm
Product Width
8 mm
Product Weight
0.002 kg
Compliances
BS 5733
RoHS conform

Product specifications

Type
  • Other Accessories
  • Premera White Moulded
Voltage rating
230 - 250 V
Accessory/spare part type
Other
Base color
Gray
Base material
Thermoplastic
Front plate color/finishing
White
Front plate material
Urea

Export product specification